Select Language
  • English
  • italiano
  • suomi
  • Deutsch
  • français
  • Deutsch (Schweiz)
  • italiano (Svizzera)
  • français (Suisse)

PowerValue 11 RT G3 LIB 1-3kVA IEC


ABB’s PowerValue 11 RT G3 LIB 1-3kVA IEC
is a true double-conversion online UPS with advanced lithium-ion battery technology to provide clean, reliable power for critical single-phase applications.

As well as maintaining power to servers, point-of-sale terminals, workstation clusters, routers, switches, hubs and sensitive electronic equipment, the PowerValue 11 RT G3 LIB IEC also conditions incoming power to eliminate spikes, swells, sags, noise and harmonics.

The PowerValue 11 RT G3 LIB IEC
can be used as a standalone UPS device or installed into a standard 19" rack configuration. With high density lithium-ion battery inside, single UPS can provide up to 15 minutes backup time at full load. With up to 5 years warranty and 8-10 years design life, it can help reduce the TCO during the whole life-cycle. All units can be fitted with up to 4 external battery modules with only 1U height of each to extend backup time with limited space.
 

Documents browser

Other power protection solutions offered

Select region / language