PowerValue 11 RT G2 technical specifications

Are you looking for support or purchase information?

General data

UPS frame rated power

1 / 2 / 3 / 6 / 10 kVA

UPS module rated power

- 

UPS output rated PF

Up to 1.0

Max no of parallel frames

Up to 3 units (model dependent)

Max no of parallel modules across frames

-

Max system power

30 kW

Wiring

1-ph + N + PE

UPS type

Rack or tower convertible

Topology

Online double conversion

Input

Nominal input voltage

208, 220, 230, 240 VAC

Voltage range

120 - 300 VAC (1 - 3 kVA)
100 - 276 VAC (6 - 10 kVA)

Frequency range

45 - 55 Hz for 50 Hz systems

54 - 66 Hz for 60 Hz systems

40 - 70 Hz with load < 60% (6 - 10 kVA)

Current THD at 100% load

< 5% (1-3 kVA)
< 3% (6-10 kVA)

Power Factor at 100% load

 ≥ 0.995

Output

Rated output voltage

208, 220, 230, 240 VAC

Voltage THD (with linear load)

< 2% (1 - 3 kVA)
< 1% (6 - 10 kVA)

Frequency

50 or 60 Hz (selectable)

Efficiency

Online double conversion

Up to 92% (1 - 3 kVA)
Up to 95% (6 - 10 kVA)

Eco-mode

Up to 98%

Communications

User interface

LCD 

Communication ports

USB, RS-232, SNMP slot, potential-free contacts 

Software

Monitoring and shutdown software available as option

Technical specifications are subject to change without notice. 


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language