The PowerValue 11 T can be paralleled to increase the system capacity and can be matched with battery cabinets of similar size to increase the system’s autonomy.
PowerValue 11 T is available with inbuilt batteries or with an integrated super charger for extended battery autonomy. The hardware arrangement gives more flexibility in expanding the runtime and shortens the recharge time of the batteries, thus increasing the level of availability and reliability of the system.
UPS and battery cabinet models
| Model | Ordering code | Compatible battery cabinet | UPS internal batteries | UPS + 1 cabinet | UPS + 2 cabinets | UPS + 3 cabinets | UPS + 4 cabinets |
| 1 kVA | 4NWP100945R0001 | 4NWP100830R0001 | - | 14/5 min. | 39/14 min. | 58/25 min. | 85/39 min. |
| 1 kVA B | 4NWP100112R0001 | - | 14/5 min. | - | - | - | - |
| 2 kVA | 4NWP100946R0001 | 4NWP100831R0001 | - | 20/7 min. | 54/15 min. | 85/39 min. | 120/54 min. |
| 2 kVA B | 4NWP100113R0001 | - | 20/9 min. | - | - | - | - |
| 3 kVA | 4NWP100947R0001 | 4NWP100831R0001 | - | 11/4 min. | 31/12 min. | 53/21 min. | 74/31 min. |
| 3 kVA B | 4NWP100114R0001 | - | 11/5 min. | - | - | - | - |
| 6 kVA | 4NWP100828R0001 | 4NWP100832R0001 | - | 18/6 min. | 46/18 min. | 75/29 min. | 103/46 min. |
| 6 kVA B | 4NWP100115R0001 | - | 18/6 min. | - | - | - | - |
| 10 kVA | 4NWP100829R0001 | 4NWP100833R0001 | - | 13/4 min. | 30/13 min. | 56/21 min. | 71/30 min. |
| 10 kVA B | 4NWP100116R0001 | - | 13/4 min. | - | - | - | - |
Compact, simple to install and easily configurable, PowerValue 11 T keeps your installation and operation costs down.