PowerValue 11 T is available with the following models

PowerValue 11 T 10 kVA - product without batteries

  • UPS frame rated power: 9 kW
  • External battery cabinet: up to 4 cabinets for increased runtime
  • Parallel configuration: up to 4 units (6-10kVA)
  • Dimensions (WxHxD) max: 260x708x558 mm
  • Weight without batteries (kg): 7-28.3

PowerValue 11 T 10 kVA B - product with internal batteries

  • UPS frame rated power: 9 kW
  • Batteries: internal backup up to 20min (50% load) / 9 min (100% load)
  • Parallel configuration: up to 4 units (6-10kVA)
  • Dimensions (WxHxD): 260x708x558 mm
  • Weight without batteries (kg): 13-84 kg
Simple to install and with a small footprint, the PowerValue 11 T produces stable, regulated, transient-free, pure sinewave AC power with extremely tight output voltage regulation
Select region / language