|
UPS frame rated power
|
1 / 2 / 3 / 6 / 10 kVA
|
|
UPS module rated power
|
-
|
|
UPS output rated PF
|
0.9 - 1.0
|
|
Max no of parallel frames
|
Up to 3 units (model dependent)
|
|
Max no of parallel modules across frames
|
-
|
|
Max system power
|
30 kW
|
| Wiring |
1-ph + N + PE |
| UPS type |
Standalone tower |
|
Topology
|
Online double conversion
|
|
Nominal input voltage
|
220 / 230 / 240 VAC (1 - 3 kVA)
208 / 220 / 230 / 240 VAC (6 - 10 kVA)
|
|
Voltage range
|
100 - 300 VAC (1 - 3kVA)
100 - 276 VAC (6 - 10 kVA)
|
|
Frequency range
|
45 - 55 Hz / 54 - 66 Hz
45 - 55 Hz / 54 - 66 Hz (extendable to 40~70 Hz at load < 60%)
|
|
Current THD at 100% load
|
5% with full resistive load (1 - 3 kVA)
<3% with full resistive load (6 - 10 kVA)
|
|
Power Factor at 100% load
|
≥0.99 (1 - 3 kVA)
≥0.995 (6 - 10 kVA)
|
|
Rated output voltage (load dependent)
|
220 / 230 / 240 VAC (1 - 3 kVA)
208 / 220 / 230 / 240 VAC (6 - 10 kVA) |
|
Voltage THD (with linear load)
|
<2% linear load, <6% non linear load (1 - 3 kVA)
<1% linear load, <5% non linear load (6 - 10 kVA) |
|
Rated frequency
|
50 or 60 Hz
|
|
Double conversion
|
Up to 95%
|
|
Eco-mode
|
Up to 98%
|
|
User interface
|
LCD
|
|
Communication ports
|
SNMP; ModBus; AS400; Environmental monitoring sensor probe
|
|
Software
|
Monitoring and shutdown software available as option
|
Technical specifications are subject to change without notice.