PowerValue 11/31 T Additional product information

Are you looking for support or purchase information?

Product accessories

Battery cabinets


The PowerValue 11/31 T can be paralleled to increase the system capacity and can be matched with battery cabinets of similar size to increase the system’s autonomy. 

Compact, simple to install and easily configurable, PowerValue 11/31 T keeps your installation and operation costs down.

Software and connectivity

PowerValue’s easier maintenance and operation outstand even more when using ABB’s Software and Connectivity solutions.

The monitoring solutions provided with the PowerValue give excellent visibility of the system status and allow remote supervision of the power grid, the battery bank and the UPS.

RS-232 and USB are also integrated in the UPS for quick service and simple access to the grid, battery and UPS information.