PowerValue 11/31 T is available with the following models

Are you looking for support or purchase information?

PowerValue 11/31 T 10 kVA

  • UPS frame rated power: 9 kW
  • Batteries: internal backup > 5 minutes
  • Parallel configuration: up to 4 units
  • Dimensions (WxHxD): 350x890x715mm
  • Weight without batteries (kg): 65

PowerValue 11/31 T 20 kVA

  • UPS frame rated power: 18 kW
  • Batteries: internal backup > 5 minutes
  • Parallel configuration: up to 4 minutes
  • Dimensions (WxHxD): 350x890x715 mm
  • Weight without batteries (kg): 68
Simple to install and with a small footprint, the PowerValue 11/31 T produces stable, regulated, transient-free, pure sinewave AC power with extremely tight output voltage regulation.