PowerValue 11/31 T technical specifications

widgets-jump-question

General data

System power range

10 kVA – 80 kVA

UPS frame rated power

10 / 20 kVA

UPS output rated PF

0.9

Max. no of parallel frames

Up to 4 units 

Wiring

1ph or 3ph + N + PE (selectable)

UPS type

Standalone tower

Topology

True online double conversion

Input

Nominal input voltage

220/380, 230/400, 240/415 VAC

Voltage range

1-ph 110 - 276 VAC
3-ph 190 - 486 VAC

Frequency range

45 - 55 Hz for 50 Hz systems

55 - 65 Hz for 60 Hz systems

Current THD at 100% load

≤5%

 Power Factor at 100% load  ≥0.99

Output

Rated output voltage

220, 230, 240 VAC

Voltage THD (with linear load)

≤2% 

Frequency

50 or 60 Hz (selectable)

Efficiency

Online double conversion

Up to 93%

Eco-mode

Up to 97%

Communications

User interface

LCD + LEDs

Communication ports

USB, RS-232, SNMP slot, potential-free contacts (optional)

Software

Monitoring and shutdown software available as option

Compliancy

Safety

IEC/EN 62040-1

EMC

IEC/EN 62040-2

Performance

IEC/EN 62040-3

Manufacturing

ISO 9001:2008, ISO 14001:2004

 RoHS IEC/EN 50581:2012

Technical specifications are subject to change without notice. 


Select region / language