DPA 500 technical specifications

widgets-jump-question

General data 

 400V IEC  480V UL

System power range

100 kW – 3000 kW

UPS module rated power
100 kW

UPS cabinet rated power

500 kW

 300 kW / 500 kW

UPS output rated PF

1.0

Parallel configuration

500 kW Cabinet:
Up to 5 modules
in one cabinet
Up to 6 cabinets
in parallel/3MW






300 kW Cabinet:
Up to 3 modules
in one cabinet
Up to 4 cabinets
in parallel/1.2MW

500 kW Cabinet:
Up to 5 modules
in one cabinet
Up to 6 cabinets
in paralle/3MW

Wiring

3ph + N + PE

3ph + PE

UPS type

Modular, Decentralized Parallel Architecture (DPA)

Topology

Online double conversion

Serviceability Front access only

Input

 400V IEC  480V UL

Nominal input voltage

220/380, 230/400,
240/415 VAC

3 x 480VAC

Voltage range

<  100% (-10%,+15%)
<  80% (-20%,+15%)
<  60% (-30%,+15%)

Frequency range

35-70 Hz 

60 Hz

Current THD at 100% load

< 3.5 %

Power Factor at 100% load

0.99

Output

 400V IEC
 480V UL

Rated output voltage

220/380, 230/400, 240/415 VAC

3 x 480VAC

Voltage THD (with linear load)

< 2 % 

Frequency

50 or 60 Hz (selectable)

 60 Hz

Efficiency

 400V IEC  480V UL

Online double conversion

Up to 96%

>96%

Eco-mode

≥99%

Communications

   

User interface

Graphical touch screen (one per frame as standard) Decentralized LCD + mimic diagram (one per module as standard)

Communication ports (optional)

USB, RS-232, potential-free contacts, SNMP
RS-485, Modbus TCP/IP, SNMP, Bacnet

Customer interface (400 V IEC only)

Remote shutdown, gen-set interface, external bypass contact

Compliancy

 400V IEC  480V UL

Safety

IEC/EN 62040-1

UL 1778 5th edition, CSA C22.2 No. 107.3-14 3rd Ed.

EMC

IEC/EN 62040-2

IEC/EN 62040-2 C3

Performance

IEC/EN 62040-3

IEC/EN 62040-3

Manufacturing

ISO 9001:2008, ISO 14001:2004

ISO 9001:2008

Technical specifications are subject to change without notice. 


Select region / language