|
UPS frame rated power
|
300 kW
|
|
UPS module rated power
|
50 kW
|
|
UPS output rated PF
|
1.0
|
|
Max no of parallel frames
|
Up to 5 frames
|
|
Max no of parallel modules across frames
|
Up to 30 modules
|
|
Max system power
|
1500 kW
|
|
Wiring
|
3ph + N + PE
|
|
UPS type
|
Modular (DPA)
|
|
Topology
|
Online double conversion
|
|
Nominal input voltage
|
220/380, 230/400, 240/415 VAC
|
|
Voltage range
|
161/280 - 264/460 VAC
|
|
Frequency range
|
35 - 70 Hz
|
|
Current THD at 100% load
|
< 3%
|
|
Power Factor at 100% load
|
≥ 0.99
|
|
Rated output voltage (load dependent)
|
220/380, 230/400, 240/415 VAC
|
|
Voltage THD (with linear load)
|
< 2%
|
|
Rated frequency
|
50 or 60 Hz (selectable)
|
|
Double conversion
|
Up to 97.6% module efficiency,
up to 97.4% system efficiency
|
|
Eco-mode
|
99%
|
|
User interface
|
Module level LCD + mimic diagram System graphical display
|
|
Communication ports
|
USB, RS-232, SNMP slot, potential-free contacts
|
|
Software
|
Monitoring and shutdown software available as option
|
Technical specifications are subject to change without notice.