DPA UPScale ST S2 key applications:

Designed for low- medium power applications, the DPA UPScale ST S2 delivers true modular power protection from 10 to 200 kW (one to ten modules) in a single industry standard frame. Its flexible design provides a “pay as you grow” model, makes it easy to upsize the installed UPS as power requirements grow and to configure systems in parallel to reach a total power capacity of 400 kW. The DPA UPScale ST enables cost reduction through best-in-class efficiency performance, fast and efficient implementation and extremely low overall operating costs.

Cable type  ST 40  ST 60  ST 80 ST 120  ST 200 
Number of modules per frame  2  3  4  6  10
Parallel frames per system  4  4  4  3  2
Max number of modules per system  8  12  16  18  20
Max. total system capacity w/o redundancy  160 kW  240 kW  320 kW  360 kW  400 kW

DPA-UPScale-ST-S2-200-200kW
Select region / language