PowerScale is available with the following models

Are you looking for support or purchase information?

PowerScale Cabinet A  10-15-20 kVA

  • UPS frame rated power: 10/9 - 15/13.5 - 20/18 kVA/KW

  • Batteries: 7/9Ah

  • Parallel configuration: up to 20 units

  • Dimensions (WxHxD): 345x720x710 mm

  • Weight without batteries (kg): 60 - 62 - 64 

PowerScale Cabinet B 10-15-20-25 kVA

  • UPS frame rated power: 10/9 - 15/13.5 - 20/18 - 25/22.8 kVA/KW

  • Batteries: 7/9Ah

  • Parallel configuration: up to 20 units

  • Dimensions (WxHxD): 345x1045x710 mm

  • Weight without batteries (kg): 88 - 90 -92 - 94  

 

PowerScale Cabinet C 25-30-40-50 kVA

  • UPS frame rated power : 25/22.5 - 30/27 - 40/36 - 50/45 kVA/kW

  • Batteries: 7/9Ah and 28Ah

  • Parallel configuration: up to 20 units

  • Dimensions (WxHxD): 440x1400x910 mm

  • Weight without batteries (kg): 151/135 - 160/145 - 165/150 - 170/155 (7/9Ah)