PowerWave 33 S3 technical specifications

widgets-jump-question


General data 

System power range

60 kW – 120 kW

UPS frame rated power

60 / 80 / 100 / 120 kW

UPS output rated PF

1.0

Max. no of parallel frames

Up to 10 units 

Wiring

3ph + N + PE

UPS type

Standalone tower

Topology

True online double conversion

Input

Nominal input voltage

220/380, 230/400, 240/415 VAC

Voltage range (230/400VAC)

< 100 %  load: -10 %, +15 % of nominal voltage
< 80 %  load: -20 %, +15 % of nominal voltage
< 60 %  load: -30 %, +15 % of nominal voltage

Frequency range

35-70 Hz 

Current THD at 100% load

≤ 4 %

Power Factor at 100% load

0.99

Output

Rated output voltage

220/380, 230/400, 240/415 VAC

Voltage THD (with linear load)

<2% 

Frequency

50 or 60 Hz (selectable)

Efficiency

Online double conversion

Up to 96%

Eco-mode

99%

Communications

User interface

LCD + mimic diagram

Communication ports

USB, RS-232, SNMP slot, potential-free contacts

Software

Monitoring and shutdown software available as option

Compliancy

Safety

IEC/EN 62040-1

EMC

IEC/EN 62040-2

Performance

IEC/EN 62040-3

Manufacturing

ISO 9001:2008, ISO 14001:2004

Technical specifications are subject to change without notice. 


Select region / language