PowerWave 33 is available with the following models

Are you looking for support or purchase information?

PowerWave 33  160-200 KW 

  • UPS frame rated power: 200 kW
  • Batteries: external
  • Redundancy: possible by paralleling units
  • Parallel configuration: up to 10 units
  • Dimensions (WxHxD): 850x1820x750 mm
  • Weight without batteries(kg): 290-310  

PowerWave 33, 250-300 KW

  • UPS frame rated power: 250-300 kW
  • Batteries: external
  • Redundancy:  possible by paralleling units
  • Parallel configuration: up to 10 units
  • Dimensions (WxHxD): 1100x1920x750 mm
  • Weight without batteries (kg): 390-410

PowerWave 33, 400-500 kW

  • UPS frame rated power: 400-500 kW
  • Batteries: external
  • Redundancy:  possible by paralleling units
  • Parallel configuration: up to 10 units
  • Dimensions (WxHxD): 1650x1994x850 mm
  • Weight without batteries(kg): 950-1000