Technical specifications

Are you looking for support or purchase information?


General data 

System power range (KVA)

10-40;  60-80;  100-120;  160;  200-300;  400-500; 
 

Active power / frame (kW)

 
10/15/20/30/40;  54/72;   90/108;  144;   180/225/270;  360/450 

UPS output rated PF

  0.9

Max no of parallel frames 

  Up to 6 frames 

Max system power

  Up to 30 modules

Max system power

  3000 kW

Wiring

  3ph + N + PE

UPS type

  Three-phase standalone

Topology

  Online double conversion

Input

Nominal input voltage

3 x 380/400/415 V + N 

Voltage range

340-460 V

Frequency range

45-66 Hz

Current THD at 100% load

< 3%

Power Factor at 100% load

≥ 0.99

Output

Rated output voltage (load dependent)

3 x 380/400/415 V + N

Voltage THD (with linear load)

<2% linear load, <3% nonlinear load (EN 62040)

Rated frequency

50/60 Hz

Efficiency

Double conversion

Up to 92.3%

Up to 91.9%

Up to 92.1%

Up to 94.2%

Up to 94.6%

Up to 94.2%

Eco-mode

Up to 98%

Up to 97.9%

Up to 97.9%

Up to 98.4%

Up to 98.5%

Up to 98.7

 

Communications

User interface

Multilingual graphic display (LCD)

Communication ports

RS232, SNMP (Modbus IP, RS232, RS485 & BacNet IP)

Software

Monitoring and shutdown software available as option
 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us