|
System power range
|
|
|
Active power / frame
|
|
|
UPS output rated PF
|
1.0
|
|
Max no of parallel frames |
Up to 6 frames
|
|
Max system power
|
2400 kW
|
|
Wiring
|
3ph + N + PE
|
|
UPS type
|
Three-phase standalone
|
|
Topology
|
Online double conversion
|
|
Nominal input voltage
|
3 x 380/400/415 V + N
|
|
Voltage range
|
340-460 V
|
|
Frequency range
|
45-66 Hz
|
|
Current THD at 100% load
|
< 3%
|
|
Power Factor at 100% load
|
≥ 0.99
|
|
Rated output voltage (load dependent)
|
3 x 380/400/415 V + N
|
|
Voltage THD (with linear load)
|
<2,5% linear load, <5% nonlinear load (EN 62040)
|
|
Rated frequency
|
50/60 Hz
|
|
Double conversion efficiency (VFI)
|
|
|
In eco-mode configuration (eBoost*)
|
|
|
User interface
|
Multilingual graphic display (LCD)
|
|
Communication ports
|
RS232, SNMP (Modbus IP, RS232, RS485 & BacNet IP)
|
|
Software
|
Monitoring and shutdown software available as option
|
* Optional feature for all available models