S800L remote I/O for Freelance

These modules are both, cost-effective and time-saving. They connect to Freelance controllers via PROFIBUS.

With its cost-effective design and just 59 mm depth installation, S800L I/O is the perfect choice for cost-effective applications. Robust mechanics, one-piece handling, easy mounting and smart connections save your time in all phases of installation.

S800L I/O communicates with Freelance controllers via Profibus.

S800L I/O features include:

  • Easy combination with the higher-featured S800 I/O
  • Comprehensive coverage of functions

Are you looking for support or purchase information?

Benefits
Technical Data
Services
  • Only 59 mm depth installation
  • Robust, monolithic design
  • Can be integrated to the control system using DTMs or templates (based on GSDs)
  • Sixteen terminals make wiring easy
  • Fully compatible with the comprehensive S800 I/O module assortment
Analog Input Modules
  Description
AI801-eA
    
1x8 channels,
0(4)..20 mA, 12 bit, single ended, 0.1%, Rated isolation 50 V.
Analog Output Modules
  Description
AO801-eA
 
1x8 channels, 0(4)..20 mA, 12 bit, RLmax 850 Ohm, Rated isolation 50 V.
Digital Input Modules
  Description
DI801-eA
 
24 VDC, 1x16 channels, rated isolation 50 V.
DI802-eA   120 VAC / DC, 8x1 channel, rated isolation 250 V.
DI803-eA
  230 VAC / DC, 8x1 channel, rated isolation 250 V.
Digital Output  Modules
  Description
DO801-eA
 
24 VDC, 16 channels, 0.5 A. Short circuit proof, Rated isolation 50 V.
DO802-eA
  Relay, normal open, 8x1 channel, 24-230 V, AC Rated isolation 250 V.

Compatibility


This table lists all S800L modules that are compatible with Freelance.
Loading documents
Select region / language