High Performance Panels
High performance panels - PP882 and PP885 are designed as a cost-effective, safe and efficient way of monitoring and controlling complex HMI applications. These panels provide improved process visibility through high-resolution widescreen 12.1” and 15.4”, 262,000 color TFT/LED display, quicker access to multiple applications and an easy-to-use and navigate touchscreen interface. Backed by the high-performance Intel Atom 1.1 GHz processor and an increased application memory of up to 1.4GB, these panels can handle applications with 3,000 communications tags and 10 drivers or more.
In addition to the front/rear casings with IP65 and IP20 protection, both panels provide a wider range of communication options, with interfaces for connecting USB peripherals, including serial ports and two Ethernet ports. The operating temperature range of -10 to +50 ° allows them to operate in a wide range of environments. Loading HMI projects can be done safely and easily via standard cables or a USB port.