Standard Panels
The Standard range of Panel 800 comprises of PP871, PP874, PP877, PP874K and P877K that are easy-to use HMI with comprehensive and integrated templates and libraries for every conceivable process. All panels are equipped with state-of-the-arts graphics that are vector-based, high-resolution graphics in TFT/LED display, with icon-based interface navigation and control.
Besides the 4", 7" and 10" touchscreen panels, this range also includes 7" and 10" keypad panels with 16 and 22 function keys respectively. All models offer wide screen, high resolution display for increased efficiency and operator interaction.
These panels are made of a strong yet lightweight die-cast, powder-coated aluminum housing and are designed to operate at temperature ranges from -10°C to +60°C. The IP66/IP65 rating front casing enables them to withstand wet, dusty and demanding environments.