ABB 800xA Networks RaMa 19P-4FG-7RG managed switch certified for use with ABB 800xA DCS

ABB logo

The RaMa 19P-4FG-7RG is a high performance layer 2 industrial Ethernet switch designed for high network traffic applications. The RaMa 19P-4FG-7RG can be customised with SFP transceivers. RaMa is powered by the ABB NEOS network operating system.

High performance and configurable

  • 19 ports including 11 gigabit ports
  • Powerful dual core CPU
  • Advanced NEOS layer 2 functionality

Designed for demanding Edge Network applications

  • Low power consumption AC supply supply
  • Highly configurable fault I/O contact
  • Ultra-robust IP 40 19” rack/wall-mount housing

Robust for long service life

  • 123 000 hours MTBF to MIL-HDBK-217K
  • –40 to +70°C without ventilation wholes
  • Industrial and trackside type tested

Unique future proof industrial networking solutions

  • Simple web configuration with professional CLI
  • Network IP Security and remote access
  • Multiple network resilience solutions

 

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language