| AI810 | Analog, 1*8 Inputs 0(4) ... 20mA, 0 ... 10V |
| AI820 | Analog, 1*4 Inputs, bipolar differential |
| AI830 | Analog, 1*8 Inputs, Pt-100 (RTD) |
| AI835 | Analog, 1*8 Inputs, TC |
| AI890 | Analog, 1*8 Inputs. 0…20mA, 4...20mA, 12 bit, IS. interface |
| AO810 | Analog, 1*8 Outputs 0(4) ... 20mA |
| AO820 | Analog, 4*1 Outputs, bipolar individually isolated |
| AO890 | Analog 1*8 Outputs. 0…20mA, 4...20mA, 12 bit, IS. interface |
| DI810 | Digital, 2*8 Inputs, 24V D.C. |
| DI811 | Digital, 2*8 Inputs, 48V D.C. |
| DI814 | Digital, 2*8 Inputs, 24V D.C., current source |
| DI820 | Digital, 8*1 Inputs, 120V A.C./110V D.C. |
| DI821 | Digital, 8*1 Inputs, 230V A.C./220V D.C. |
| DI830 | Digital, 2*8 Inputs, 24V D.C., SOE Handling |
| DI831 | Digital, 2*8 Inputs, 48V D.C., SOE Handling |
| DI885 | Digital, 1*8 Inputs, 24V/48V D.C., open circuit monitoring, SOE Handling |
| DI890 | Digital, 1*8 Inputs, IS. interface |
| DO810 | Digital, 2*8 Outputs 24V, 0.5A short circuit proof |
| DO814 | Digital, 2*8 Outputs 24V, 0.5A short circuit proof, current sink |
| DO815 | Digital, 2*4 Outputs 24V, 2A short circuit proof, current sink |
| DO820 | Digital, 8*1 Relay Outputs, 24-230 V A.C. |
| DO821 | Digital, 8*1 Relay Outputs, normally closed channels, 24-230 V A.C. |
| DO890 | Digital, 1*4 Outputs, 12V, 40mA, IS. interface |
| DP820 | Pulse Counter, 2 channels, Pulse Count and Frequency Measurement 1.5 MHz. |