{
"Fields": [
{
"IsIncluded": true,
"FieldName": "Industry",
"FieldType": "Choices",
"RepresentationType": "MultipleSelect",
"RepresentationConfigs": [
{
"ObjectType": "Checkbox",
"Name": "Industry",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": ""
},
{
"ObjectType": "MultipleSelect",
"Name": "Industry",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "Industry",
"Multiple": 1
},
{
"ObjectType": "SingleSelect",
"Name": "Industry",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 0
}
],
"DisplayOrder": "1",
"ItemsCollection": [
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Aluminium",
"Value": "1"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Automotive",
"Value": "2"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Buildings and Infrastructure",
"Value": "3"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Cement",
"Value": "4"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Chemicals",
"Value": "5"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Data Centers",
"Value": "6"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Discrete Manufacturing",
"Value": "7"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Food and Beverage",
"Value": "8"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Glass",
"Value": "9"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Pharmaceutical & Life Sciences",
"Value": "10"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Marine vessels",
"Value": "11"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Metals",
"Value": "12"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Mining",
"Value": "13"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Oil, Gas and Petrochemical",
"Value": "14"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Port Cranes",
"Value": "15"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Power Generation",
"Value": "16"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Power T&D",
"Value": "17"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Printing",
"Value": "18"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Pulp and Paper",
"Value": "19"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Railway transportation",
"Value": "20"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Water and Wastewater",
"Value": "21"
}
]
},
{
"IsIncluded": true,
"FieldName": "Solution",
"FieldType": "Choices",
"RepresentationType": "MultipleSelect",
"RepresentationConfigs": [
{
"ObjectType": "Checkbox",
"Name": "Solution",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": ""
},
{
"ObjectType": "MultipleSelect",
"Name": "Solution",
"Label": "",
"Hint": "",
"Preselected": "3",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 1
},
{
"ObjectType": "SingleSelect",
"Name": "Solution",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 0
}
],
"DisplayOrder": "2",
"ItemsCollection": [
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB 800xA",
"Value": "1"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Advant Master System Evolution",
"Value": "2"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Advant MOD300 System Evolution",
"Value": "3"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Compact Product Suite",
"Value": "4"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Control Room Solutions",
"Value": "23"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Freelance DCS",
"Value": "5"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB High Integrity Safety",
"Value": "6"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Manufacturing Execution System",
"Value": "7"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Operations Management Software",
"Value": "8"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB PLC Automation",
"Value": "22"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Safeguard System Evolution",
"Value": "9"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB SATT System Evolution",
"Value": "10"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Symphony DCI System Six System Evolution",
"Value": "11"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Symphony Plus",
"Value": "12"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Symphony Plus Harmony System Evolution",
"Value": "13"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Symphony Plus Melody System Evolution",
"Value": "14"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Emerson System Evolution",
"Value": "15"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "GE Fanuc System Evolution",
"Value": "16"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Honeywell System Evolution",
"Value": "17"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Invensys System Evolution",
"Value": "18"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Rockwell System Evolution",
"Value": "19"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Siemens System Evolution",
"Value": "20"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Yokogawa System Evolution",
"Value": "21"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB MOM Process & Production Intelligence",
"Value": "24"
}
]
},
{
"IsIncluded": true,
"FieldName": "Topic",
"FieldType": "Choices",
"RepresentationType": "MultipleSelect",
"RepresentationConfigs": [
{
"ObjectType": "Checkbox",
"Name": "Topic",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": ""
},
{
"ObjectType": "MultipleSelect",
"Name": "Topic",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "Topic",
"Multiple": 1
},
{
"ObjectType": "SingleSelect",
"Name": "Topic",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 0
}
],
"DisplayOrder": "3",
"ItemsCollection": [
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "ABB Partners",
"Value": "1"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Cyber Security",
"Value": "14"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Electrical Control System",
"Value": "2"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Energy Efficiency",
"Value": "3"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Enterprise Asset Management",
"Value": "4"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Enterprise Connectivity",
"Value": "5"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Information Management",
"Value": "6"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Integrated Safety",
"Value": "7"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Operator Effectiveness",
"Value": "8"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Service",
"Value": "13"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Simulation",
"Value": "9"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Sustainable Solutions",
"Value": "10"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "System Evolution",
"Value": "11"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Virtualization",
"Value": "12"
}
]
},
{
"IsIncluded": true,
"FieldName": "Country",
"FieldType": "Choices",
"RepresentationType": "SingleSelect",
"RepresentationConfigs": [
{
"ObjectType": "Radio",
"Name": "Country",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": ""
},
{
"ObjectType": "SingleSelect",
"Name": "Country",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "Country",
"Multiple": 0
}
],
"DisplayOrder": "4",
"ItemsCollection": [
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Argentina",
"Value": "14"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Australia",
"Value": "15"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Belgium",
"Value": "16"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Brazil",
"Value": "1"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Bolivia",
"Value": "17"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Bulgaria",
"Value": "2"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Canada",
"Value": "18"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Chile",
"Value": "19"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "China",
"Value": "3"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Colombia",
"Value": "20"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Denmark",
"Value": "21"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Egypt",
"Value": "22"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Finland",
"Value": "23"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "France",
"Value": "24"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Germany",
"Value": "4"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Hungary",
"Value": "25"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Iceland",
"Value": "26"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "India",
"Value": "27"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Indonesia",
"Value": "28"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Iraq",
"Value": "5"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Ireland",
"Value": "45"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Italy",
"Value": "29"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Malaysia",
"Value": "30"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "New Caledonia",
"Value": "31"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Netherlands",
"Value": "32"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "New Zealand",
"Value": "33"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Norway",
"Value": "34"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Oman",
"Value": "35"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Pakistan",
"Value": "46"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Peru",
"Value": "36"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Poland",
"Value": "6"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Qatar",
"Value": "37"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Russia",
"Value": "38"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Saudi Arabia",
"Value": "39"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Singapore",
"Value": "40"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "South Africa",
"Value": "7"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Spain",
"Value": "41"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Sri Lanka",
"Value": "8"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Sweden",
"Value": "9"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Switzerland",
"Value": "42"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Thailand",
"Value": "10"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Ukraine",
"Value": "11"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "United Arab Emirates",
"Value": "43"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "United Kingdom",
"Value": "12"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "United States of America",
"Value": "13"
},
{
"Attributes": {
"Keys": [],
"Count": 0,
"CssStyle": {
"Keys": [],
"Count": 0,
"Value": null
}
},
"Enabled": true,
"Selected": false,
"Text": "Uruguay",
"Value": "44"
}
]
},
{
"IsIncluded": false,
"FieldName": "Language",
"FieldType": "Choices",
"RepresentationType": "Checkbox",
"RepresentationConfigs": [
{
"ObjectType": "Checkbox",
"Name": "Language",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": ""
},
{
"ObjectType": "MultipleSelect",
"Name": "Language",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 1
},
{
"ObjectType": "SingleSelect",
"Name": "Language",
"Label": "",
"Hint": "",
"Preselected": "",
"Excluded": [],
"Custom": [],
"Order": {},
"Placeholder": "",
"Multiple": 0
}
],
"DisplayOrder": "5"
}
],
"LanguageFilterMode": "None",
"DisplayMode": "groupedBoxes",
"FiltersPerRow": "4",
"AutoAdjustLastFilterWidth": true,
"FiltersMode": "Standard",
"CacheMode": "PerQuery"
}