PROFINET

System 800xA provides you with a full Ethernet-based plant capability. Have all the motor control via PROFINET.

PROFINET now provides many of the features of PROFIBUS DP on an ethernet backbone. It can integrate with a wide range of automation protocols via gateways. Our communication card model CI871 enables PROFINET communication in System 800xA.
With PROFINET, which has a wider bandwidth than PROFIBUS, even more advanced integration of process electrification is available. PROFINET is based on Ethernet.
Profinet

Are you looking for support or purchase information?

Loading documents
Loading documents
Select region / language