800xA Operator Workplace for Advant MOD 300 DCS

Integration of ABB Advant MOD 300 DCS into the 800xA operator interface, giving access to advanced features, components, and the aspect objects technology.

Introduced in 2005, the System 800xA for Advant MOD 300 integrated the Advant MOD 300 system into System 800xA using the 800xA for Advant MOD 300 integration package.

It supports full integration with System 800xA features and components such as Batch management, Information Management, and Asset Optimization along with leveraging the Aspect technology available in the System 800xA environment.

Standard software and hardware interfaces are used to provide a connection into the Advant MOD 300 system for view and control. Predefined graphic elements, object displays and faceplates are provided for all the controllers’ standard process objects.

800xA Operator Workplace for Advant MOD 300 may be deployed in parallel with existing Advant MOD 300 system installations. Phased introductions of System 800xA for Advant MOD 300 to existing customers will allow the customer to begin leveraging System 800xA benefits immediately. System 800xA for Advant MOD provides the Advant MOD installed base the continued evolution of technology, while retaining existing control philosophy.

Are you looking for support or purchase information?

Benefits and features
Compare Operator Workplace funcions

Key benefits of utilizing Advant MOD integration to System 800xA:

  • Complete infrastructure may be retained. (DCN network with controllers.)
  • Upgrade can be on a step-by-step basis..
  • Parallel Advant and 800xA workplaces, enabling minimum downtime
  • System 800xA extended automation adds more functions.

Main features of Advant MOD integration to 800xA:

  • Faceplates, object displays and graphic elements with
  • Advant look and feel
  • MOD 300 “traditional “ Group and Area Displays
  • TCL Displays
  • I/O Displays
  • Alarm and Event and Trend presentation
  • Batch Displays
Function AdvaCommand for UNIX 800xA for Advant MOD
Interface to DCN, eDCN
Face plate Library
Display element Library
Group adn Area Display
Conversion tool for Static No need
Conversion tool for Dynamics No need
Alarm Priority mapping No need
Alarm Grouping
Alarm Hiding
Alarm Shelving
Process sectioning
Point of control
Status list Quick list
Controler and I/O status
Service for Display conversion No need
Alarm Operations
Operator Audit trail
Video Clients
White Listning No need
Multi system Integration
CAD Viewer
Calculation Engine
Trend presentation
Advanced Display elements
Support JPEG as background
Support SC, AC410 and AC460 controllers
TCL Displays ✓ 
I/O Displays
Batch Displays

Support and maintain your system

Loading documents