RMBA-01 Modbus RTU adapter module

The R-series RMBA-01 is a Modbus adapter module providing a galvanically isolated RS-485 interface. The drive parameter and data set information is mapped into a 4xxxx register area. This holding register area can be read from an external device, and an external device can modify the register values by writing to them.

Are you looking for support or purchase information?

Links and downloads

RMBA-01 is compatible with

ACS800
Loading documents