FPBA-01 PROFIBUS DP adapter module

The F-series FPBA-01 is a PROFIBUS DP adapter module supporting DP-V0 and DP-V1 communication. The FPBA-01 automatically detects the telegram type used, and supports both PPO messages 1 to 8 and standard telegrams (STD) 1 and 2. Communication profiles PROFIdrive, ABB drives, Transparent 16-bit and Transparent 32-bit are supported.

Are you looking for support or purchase information?

Links and downloads

FPBA-01 is compatible with

Loading documents