ABB is a leading global supplier of medium voltage drives in the range of 200 kW to more than 100 MW. ABB supplies medium voltage variable speed drives for a wide range of applications in the cement, mining and minerals; power; water; metals; marine and chemical, oil and gas industries. They are used to adapt the motor speed to the actual need, thus optimizing energy consumption and reducing CO2 emissions.
A new benchmark in reliability for the ultimate peace of mind.
Simple to select, order, commission and use with all essential features built-in.
Flexible and reliable medium voltage drive.
Technology leading medium voltage drives for a wide variety of applications.
Medium voltage drives with superior safety features and application-specific functionalities
High performance in critical applications with the all-compatible ACS6080 medium voltage drives.
Well-proven and reliable: robust medium voltage drives for high power applications.
Your 24/7 self-service for ABB drives
Finding right products for your industry, just with a few clicks
Submit your inquiry and we will contact you
Quickly find an ABB channel partner