Electronic overload relays

Motor protection for overload and phase failure

Electronic overload relays offer reliable and precise protection for motors in the event of overload or phase failure.The electronic overload relay can make up a compact starting solution together with contactors.

Main benefits

  • Reliable protection for motors
  • Easy to create starters
  • Optimized match to ABB contactors
  • Reduced logistic costs and improved designed by three trip classes in one device
  • Single mounting kits and wire reset for remote control available for specific applications.

Main features

  • Selectable trip class (10E, 20E, 30E)
  • Adjustable current setting ranges
  • Overload protection with phase loss sensitivity
  • Temperature compensation up to +70°C and self supply
  • Automatic or manual reset, sealable
  • Stop and test function.
Product-image-EF45-30_presentation

Θέλετε να μάθετε περισσότερα;

Highlights

Products and documents

Products
Documents
Loading documents
Select region / language