Cable distribution cabinets

Safe and reliable electrical distribution

 

ABB cable distribution cabinets provide a robust and safe solution with uncompromised lifetime. They are designed for outdoor usage and verified to withstand external mechanical impacts according to IEC 61439, arctic climate.  

The cabinets are fully assembled with busbars and busbar supports, complete and delivered from the factory, ready for direct installation. We offer a complete, tested and verified solutuion. 

ABB offers two separate ranges of IP protected cable distribution systems.

Kabeldon cable distribution system

  • Kabeldon fusegear and connectors
  • Kabeldon IP-busbars with 85 mm phase distance
  • Kabeldon hot dip galvanized steel cabinets

ABB cable distribution system

  • Inline II fuse switch disconnectors
  • IP protected Z-busbar system following the 185 mm distance DIN standard
  • Nordicab cabinets (hot dip galvanized steel or pre-treated painted steel)

Are you looking for support or purchase information?

Highlights

Our offering

Select region / language