Kabeldon Low Voltage Distribution System

Safe and reliable electrical distribution


The Kabeldon low voltage distribution system is a flexible system that can be used for a variety of applications, most often in public outdoor environments.

Outstanding level of safety and protection
The full IP2X classification provides a safe solution for the installer as well as the surrounding environment. The Kabeldon low voltage distribution system is designed for outdoor usage in public environments, which is why safety is our priority number one.

Tested, verified and optimized
The Kabeldon system provides a reliable solution that enables continuous operation over its entire lifetime. The products are designed and optimized to work together and tested and verified as a system. 

Designed for flexibility and ease
Kabeldon low voltage distribution system is truly easy to work with. The modularity, clear markings and unobstructed visibility make installation fast and flexible. The possibilities for incorrect installations have been minimized, which in turn helps the installer ensure the system’s reliability and safety.

 

Are you looking for support or purchase information?

Highlights

Our offering

Tools and Support

Related products