SDCM-series, depth 312 mm

Hot-dip galvanized cable distribution cabinets, with upper section

The SDCM cabinets are the same as SDC but are fitted with an upper section which can be locked separately. The upper section can be used to house kWh meters or fitted with a mounting plate for various purposes. The SDCM range is suitable for the construction of electrical distribution boards such as general distribution boards, power distribution boards in industry, construction site distribution boards etc., where there is a need to integrate the equipment with kWh metering.

Main benefits

  • Stable, versatile enclosure, suitable for a variety of applications including distribution boards, junction boxes and fibre-optic cable,
  • The depth of 312 mm allows installation of all switching devices with independent manual operation,
  • Hot-dip galvanizing gives a great resistance to corrosion,
  • Revolving seals on the sides of the enclosure makes it easy for temporary connections.

Are you looking for support or purchase information?

Products and documents browser