EasyLine - XLP

Fuse switch-disconnectors


EasyLine range of fuse switch-disconnectors ensures high protection and reliable operation in critical power applications, distribution boards, switchboards, capacitor banks,

Save installation time and cost
A wide range of cable terminals and snap-on accessories make the installation easy and fast. EasyLine can be fitted into different distribution systems by means of busbar adapters.

Safety and reliability
The degree of protection from the front is IP30 in closed position and IP20 in open position. EasyLine fuse switch disconnectors can be padlocked in closed and open positions.Thanks to a functional and modern design, operation is easy and smooth. 

Are you looking for support or purchase information?

EcoSolutions QR XLP Easyline

An ABB EcoSolutions™ Product
ABB EcoSolutions products meet ABB circularity criteria in each stage of the product life cycle and have Environmental Product Declarations independently verified by a third party (compliant with ISO 14025 Type III).
For more information on EasyLine XLP’s environmental impact, have a look on the EcoSolutions profile via the QR code.



Highlights

Tools & Support

Related products