InLine II

Designed for the future


Integrated and future-ready
With the ITS2 monitoring unit, InLine II features now cloud connectivity with ABB Ability™ EDCS. Installing the ITS2 monitoring is a pain-free, intuitive process, with Ekip Connect used to configure it in one minute.

Convenience and ease
InLine II is available in two different versions: ZLBM for space saving and ZHBM for easy integration of current transformers at the back. A wide variety of accessories and cable terminals – bolt or V-clamps – enables a flexible installation. 
InLine II with integrated ITS2 is available with all measuring and monitoring functionalities embedded into a single device requiring 80% less installation time compared to external energy meters.

High personal safety
The degree of protection is IP30 (front).  InLine II has been designed for an easy and safe replacement of NH fuse links. With the ITS2 monitoring unit, it is possible to include the Electronic Fuse Monitoring functionality to monitor operational status and, in the event of a blown fuse, to raise an alert.


Are you looking for support or purchase information?

Highlights

Tools & Support

Related products