PSE softstarter


The new generation PSE is a true general purpose softstarter. It is a perfect balance between high starting capacity and cost efficiency. Now featuring built-in fieldbus communication.


Benefits & features

ELECTRIC ROBUSTNESS

PSE supports higher starting currents and more frequent starting, allowing you to push operations harder.

RESISTANT TO HARSH CONDITIONS

Coated circuit boards protecting from dust, moist and corrosive atmosphere.

BUILT IN MODBUS-RTU

Fieldbus communication for monitoring and control. Support for all major communication protocols.

Technical information

 Current  18A... 370A
 Main voltage  208V... 600V
 Rated control supply voltage 100... 250V AC, 50/60 Hz 
 Frame sizes  A, B, C
 Electrical sizes  15
Communication protocols Modbus RTU, Profibus, DeviceNet, Modbus TCP
 Certifications  CE, cULus, CCC, EAC, ANCE. C-tick, KC
 Approvals  ABS, DNV, Lloyd’s register, CCS, PRS, Class NK

Links & downloads

Select region / language