PSR softstarter


The PSR softstarter range is a simple yet reliable starting solution that utilizes only the most basic of soft starting features: soft start and stop. It performs well in applications requiring many starts per hour and is perfect for installations where you need to save space. 

 

Benefits & features

ELECTRICALY ROBUST

The PSR is robust enough to withstand up to 100 motor starts per hour.

COMPACT DESIGN

The PSR is a more compact solution than star-delta, and just as compact as a DOL, but with favorable soft starting and stopping.

EASY SETUP

Although far more efficient, the PSR is just as easy to install, setup and use as DOL.

Technical information

Current 3A... 105A 
Main voltage 208V... 600V
Rated control supply voltage 100... 240V AC, 50/60 Hz or 24V AC/DC
Frame sizes  A, B, C, D
Electrical sizes 13
Comminication protocols Modbus RTU, Profibus, DeviceNet
Certifications CE, cULus, CCC, EAC, ANCE. C-tick, KC

Links & downloads