Fieldbus communication for Softstarters


PSR, PSE and PSTX softstarters can be connected to a fieldbus network for monitoring and control. All major industrial fieldbus protocols are covered with different accessories making the installation very flexible.

Benefits & features

Built-in Modbus RTU communication interface in PSE & PSTX.

Easy to install using the Modbus RTU adaptor which is included with the Softstarter PSE.

Through this communication interface it is possible to get full control and status information of the Softstarter as well as reading- and writing parameter.

How to install ANYBUS modules