Medium voltage outdoor switches for overhead lines
Single and three phase switches, disconnectors and isolators up to 38 kV, for manual or automatic operation.
ABB medium voltage outdoor switches and disconnectors offering provides all solutions up to 38kV for disconnection, load break operation or automatic sectionalizing of overhead lines to allow grid optimization and smart grid, whether it is with SF6 insulation or air insulation, manually operated, motor operated or automatic scheme configuration with communication capabilities.
Why ABB?
- Full range of products enables the flexibility to pick the most suitable solution based on preferred schemes
- ABB field-proven designs for each application
- Global installed base