Medium voltage embedded Poles

Embedded Poles are bringing ABB's vacuum technology efficiently to your apparatus.

Medium voltage poles with vacuum interrupters embedded for circuit breaker construction, up to 40.5 kV, 4000 A, 50 kA combine the latest ABB vacuum with state-of-the-art embedding technology and allow an easy assembly and optimum degree of protection against environmental influences.

Key benefits

  • Reliability: Extended routine tests and years of experience within the ABB circuit breakers' portfolio grant high quality standards.
  • Availability: Global supplier with full risk management and an installed base of more than 3 million embedded poles.
  • Optimized logistics: Standardized portfolio enables short delivery times.
  • Speed : Close coordination with test laboratories (e.g. PEHLA) to perform type tests and speed up your projects.
  • Full in-house contact production and material control (i.e. by batch-wise real-life making/breaking tests)

Key features

  • Rated at up to 40.5 kV, 4.000 A and 50 kA
  • Suitable for different standards: IEC, IEEE, GB ,GOST
  • Highest classification on electrical and mechanical endurance,as well as capacitive current rating
  • Indoor and outdoor application
  • Easiest assembly, highest mechanical performance and optimum degree of protection against environmental influences
  • Latest technology in materials such as thermoplastic insulation available





Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Get to know more

Loading documents