Protection and control REX615

All-in-one protection for power generator and distribution applications

REX615 is a freely configurable all-in-one protection and control relay for power generation and distribution applications. A wide application coverage combined with a fully modular and scalable hardware and software ensures maximum flexibility and optimal cost-effectivity throughout the relay life cycle – from tailoring to adapting to changing and new application-specific requirements. REX615 represents the next step for ABB’s 615 and 620 series relays in terms of technological innovation, flexibility, cost-effectiveness and standardization. 

As part of ABB’s Relion® protection and control family of relays, REX615 builds on ABB’s strong heritage of freely configurable multifunctional relays and many proven protection algorithms.

 


Scope
All-in-one protection and control REX615

Benefits

  • Wide application coverage with one freely configurable device for flexible and
    cost-effective tailoring to application-specific requirements
  • Ready-made application packages for convenient and smooth ordering
  • Easy and flexible adaptation to changing protection and communication requirements with fully modular hardware and software
  • Unique earth-fault protection portfolio for optimal selectivity, sensitivity and reliability – irrespective of the type of network and fault
  • The world’s first truly IEC 61850-based protection relay – designed to support the increasing digitalization of substations
  • Over 1 million 615 and 620 series relays installed worldwide – demonstrating reliability and commitment to continuous evolvement
  • Intuitive human-machine interface (HMI) with a large graphical display for showing customizable single-line diagrams (SLD)
  • Optional full conformal coating for outstanding performance also in the most extreme environments
  • Convenient, tailor-made retrofit connector kit for fast and easy replacement of SPACOM with REX615 relays

Features

  • IEC 61850 Edition 2.1 and Edition 1, with redundancy support based on HSR and PRP
  • Ability to receive two streams of sampled measured values (SMVs) and send one via
    IEC 61850-9-2 LE-based process bus communication
  • Multifrequency admittance-based earth-fault protection (MFA) for optimal selectivity, sensitivity and reliability also in compensated and isolated networks
  • Touch voltage-based earth-fault protection for an optimal balance between safety and supply quality also in compensated networks
  • Compliance with the latest grid codes to ensure renewables remain connected during disturbances
  • Withdrawable plug-in unit design for swift installation, maintenance and testing
  • Optimal cyber security to promote secure connectivity and safeguard today’s network
  • Three lens-type arc flash light detection sensors for extended personnel safety 

Are you looking for support or purchase information?

Ready to configure your product order code?

Go to ABB Relays-Online

 

Technical documentation portal

The newest technical documentation for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product-related material.
Loading documents

Related offering