Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Motor protection and control

Motor protection is used to prevent damage to the electrical motor, such as internal faults in the motor. Also external conditions when connecting to the power grid or during use have to be detected and abnormal conditions must  be prevented. Additionally, the protection relay prevents the disturbance to spread back into the grid.

Motor protection schemes have several protection functions to consider:

  • Motor horsepower rating and type
  • Supply characteristics such as voltage, phases, method of grounding, and available short-circuit current
  • Vibration, torque, and other mechanical limits
  • Nature of the process
  • Environment of motor, associated switching device
  • Hot and cold permissible locked-rotor time and permissible accelerating time
  • Time versus current curve when starting the motor
  • Frequency of starting

 The protection relays provide main protection for synchronous and asynchronous motors. They can be used for circuit-breaker and contactor-controlled motors in a variety of drive applications, such as, motor drives for pumps, fans, compressors, mills and crushers.

Scope

  • Motor protection and control for a variety of drives

Product benefits

  • Prevent damage to electrical motors
  • Prevents disturbance to spread back into the grid

Product features

  • Application-specific standard configuration resulting in shorter relay setup and commissioning time
  • Pre-configured solutions for utility distribution and industrial application

Are you looking for support or purchase information?

Our offering

Showing offering for:
Loading documents

Related offering