Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ANSI gas-insulated switchgear ZX2.2

Medium voltage GIS for double busbar, single busbar and transfer bus applications up to 42 kV.

ABB offers arc-proof cubicles with vacuum circuit breakers in compact housing, suitable for requirements of the North American market. A GIS with three-position switches on both sides of the circuit breaker and additional cable grounding switch, as well as view ports for all disconnect and grounding switches are provided. 

ZX2.2 contains all maintenance-free live components such as switching devices in a gas-tight stainless steel enclosure, reliably protected from aging.

Product scope 

  • Rated voltage: ...38 (42) kV
  • Rated current: ...2500 A
  • Rated frequency: ...60 Hz
  • Rated short-circuit breaking current: ...40 kA
  • Rated short-circuit making current: ...104 kA

Key benefits

  • Dielectrically safe, even at SF6 gas atmospheric pressure
  • Sealed for life
  • Reduced footprint
  • Touch proof
  • Arc-resistant, even when the breaker door is open

Key features

  • Rated at 38 (42) kV, 2,500 A and 60 Hz
  • Short-circuit breaking current rated at 40 kA
  • Short-circuit making current rated at 104 kA

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable