Medium voltage indoor circuit breakers

Vacuum and SF6 gas circuit breaker for safe and reliable electrical power distribution or generation in your application up to 46 kV, 4000 A, 63 kA.

Maximize output and productivity with devices that support the continuous operation of your processes, e.g. three times higher mechanical endurance than the standard.

Protect assets with safe and reliable devices, e.g. generator circuit-breaker type tested to the new global dual logo standard (IEC/IEEE 62271-37-013).

Optimize investments with compact devices and high performance, e.g. 17.5 kV/50 kA circuit breaker with 210 mm pole distance.

ABB's indoor circuit-breakers have been designed to serve your business needs.

With the wide and globally available portfolio we are able to offer you the right fit for the switching of short-circuit currents, overhead lines and cables under load and no load, transformers and generators, motors, ripple control systems and capacitors - even in parallel.









Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Our offering

Showing offering for:

Get to know more

Related offering