ANSI indoor vacuum circuit breaker ADVAC® G

Small footprint, full protection for Generator Applications

The ADVAC® G is tested to meet the most stringent IEEE and IEC requirements for generator applications as per IEEE C37.013 and the new revision IEC/IEEE 62271-37-013, the only standards for GCB.

Key benefits 

  • Safety and protection of personnel and assets in all service modes including out-of-phase condition and up to 130% direct current component
  • Accelerate projects with easy generator circuit breaker integration and dedicated application support
  • Optimum interface with all different ratings available
  • Accelerate projects with outstanding technical support from the field application engineering team

Key features 

  • Ratings up to ...15 kV, 4,000 A, ...63 kA
  • Fully compatible to power distribution switchgear dimensions/interfaces
  • Completely type tested in accordance to the latest IEEE/IEC 62271-37-013 standard
  • Remote motorized racking options are available

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering