Abbreviated switchgear

MV air insulated switchgear (AIS) for primary distribution, up to 15 kV, 3000 A.

Advance  medium voltage, metal-clad switchgear is the first switchgear with a completely innovative modular, bolted design introduced in the ANSI market for more than a decade. Advance supports the latest customer requirements for increased worker safety, enhanced reliability and ease of use. Flexibility of engineering is based on a truly modular concept, with many product variations, configurations and options.

Why ABB?

  • Modular bolted design
  • Enhanced reliability
  • Ease of use
  • Minimum and simple maintenance


Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Related offering

Loading documents