Flameproof motors: your safety is our priority

Superior protection with ABB Flameproof motors in explosive atmospheres

Welcome to ABB's range of Flameproof motors, where safety meets efficiency in explosive atmospheres. As pioneers in the field, our meticulously engineered industrial motors redefine durability and performance, setting a benchmark in safety standards. Our Flameproof motors are not only rigorously tested but are also designed to meet the highest safety and quality benchmarks. Explore the superior protection our motors provide in hazardous environments, coupled with high efficiency and reliability. As part of ABB's wider range of motors and generators, these Flameproof motors embody our commitment to innovation and excellence. From diverse industries to challenging applications, trust ABB Flameproof motors to deliver optimal performance without compromise.
  • Engineered for safety in explosive atmospheres
  • High-efficiency industrial motors
  • ABB's Flameproof motors, part of a wider range of motors and generators
  • Designed for durability and optimal performance
ABB Content spacer left-right-v3

Key benefits

  • Industry-leading safety standards: Our motors are certified to the highest safety standards, offering unbeatable protection in explosive atmospheres.
  • High-efficiency design: Engineered for optimal performance, our motors promote energy efficiency without compromising on power.
  • Durability you can depend on: Built to withstand harsh environments, our Flameproof Motors promise longevity.
  • ABB's unwavering support: With ABB, you get more than a product; you receive unrivaled customer support and after-sales service.
ABB Content spacer-right-left-v3

Our offering

Frequently asked questions


What are flameproof motors?
Flameproof motors are designed with enclosures that can withstand and contain any internal explosion, preventing the ignition of explosive atmospheres in hazardous environments.

Where are flameproof motors typically used?
Flameproof motors are commonly used in industries such as oil and gas, chemical processing, mining, and pharmaceuticals, where there is a risk of flammable gases or vapors.

What are the key features of ABB flameproof motors?
ABB flameproof motors are known for their robust construction, certified safety (ATEX and IECEx), high efficiency, and ability to operate reliably in extreme working conditions.

Can flameproof motors be used in both indoor and outdoor environments?
Yes, ABB flameproof motors are designed to be weather-resistant, making them suitable for installations in both indoor and outdoor settings.

Do ABB flameproof motors comply with international safety standards?
Yes, ABB flameproof motors are certified to international standards like ATEX and IECEx, ensuring their safety and suitability for use in various regions with hazardous atmospheres.

Where are flameproof motors typically used?
Flameproof motors are commonly used in industries such as oil and gas, chemical processing, mining, and pharmaceuticals, where there is a risk of flammable gases or vapors.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language