Benzene Monitoring

Benzene is an important water quality parameter for drinking water and wastewater treatment operations.
Detect events rapidly to take early action and improve process control. UviTec's real-time Benzene monitoring solutions can provide significant cost savings.

UviTec's innovative multiple wavelength sensors utilize patent-pending and proprietary technology for superior measurement performance across multiple wavelengths of light using UV LEDs. Many compounds absorb light in the UV-VIS spectrum including benzene. ABB offers both bypass and probe Benzene sensor options to allow the right selection for your needs. Multiple path length options are also available to ensure you have the detection range that meets your monitoring demands.
Benzene Sensor and Probe 400 x 200
UviTec Benzene Probe

Ideal for open channel / non-pressurized monitoring applications, UviTec’s robust Benzene probe is a submersible instrument installed directly in-situ using a pole mounting kit or chain mounting kit.

Configuration examples

(Configurations shown includes probe/sensor, controller and recommended cleaning system)

*Not shown in illustration examples

Bypass Sensor
Probe

Pressurized Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec Bypass sensor

ACCESSORIES

UviTec Clean

ADD-ON OPTIONS*

UviTec Dual Feed
(used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)

Liquid Ai® Data Services

 

Open Channel Applications

CONTROLLER

UviTec Controller
(upgrade to Pro* version available)

SENSOR FORM FACTOR

UviTec Probe

ACCESSORIES

UviTec Probe Clean

ADD-ON OPTIONS*

Air Compressor
(when no compressor air is onsite)

Liquid Ai® Data Services

  • Contact us

    Submit your inquiry and we will contact you

    Contact us