UviTec Benzene Sensor

UviTec's bypass Benzene sensor provides affordable real-time measurement of benzene in water or wastewater. The Benzene sensor provides superior measurement performance across multiple wavelengths of light using UV LEDs. Designed to meet the needs of many monitoring applications, the BZL series offers multiple flow cell designs and sensor path length selections to meet the desired measurement range.

Features & Benefits

  • Affordable real-time benzene monitoring
  • Multiple wavelength sensor uses UV LED technology for superior measurement performance
  • Wastewater to high purity measurement ranges
  • Bypass style sensor with multiple flow cell selections to meet application demands
  • Operator friendly, low maintenance UV LED design
  • Reagent free optical measurements
  • Simple to install and operate

UviTec Sensor 400x300

Are you looking for support or purchase information?

Overview
Downloads
Service

Simple, Plug & Play Benzene Monitoring

UviTec's bypass Benzene sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • Benzene Sensor
    For real-time continuous benzene measurement
  • UviTec Clean System
    For low maintenance automatic cleaning


Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene application

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
Select region / language