ABB’s ChloroStar Sensor Panel delivers smart chlorine and pH monitoring with unmatched ease and precision. Fully assembled with the AWT420 controller and InFlow multi-cell (with your choice of sensors), it arrives factory-tested and pre-configured, saving setup time and ensuring reliable performance from day one.
ChloroStar™ sensor panel datasheet contains detailed specifications and options.
See how the innovative ChloroStar family of solutions make chlorine measurement and control easy.
8-page overview brochure explains key parts of ChloroStar family of chlorine measurement solutions.
Pre-configured and factory tested for simple installation
Ultra-low flow operation down to 1L/hr, 0.26 GPH
Flow alarm, flow control and grab sample port
Dual PID dosing control functionality
Supports free, total and combined chlorine (calculated), plus pH
High pressure option for up to 10 bar / 145 psi
EPA compliant according to Method 334.0
Typical applications
Municipal and industrial water and wastewater
Food and beverage
Distribution monitoring
The versatile dual-channel transmitter helps ensure measurement accuracy and confidence with a range of added functions designed for chlorine analysis.
With features like EZLink™ technology, self-cleaning sensors, modular installation, and wireless access, it opens up a new world of chlorine analysis.
InFlow Multi-Cell (AZA100) modular flow cell with Steady Flow stirrer ensures consistent flow in applications with variable and low flow rates.
EZTest 100 handheld (AWQ101) makes on-site chlorine measurement verification simple with programmable zero and waterproof design.
Submit your inquiry and we will contact you