UviTec TOC Probe

UviTec's robust TOC submersible probe provides affordable real-time measurement of total organic carbon (TOC) and/or dissolved organic carbon (DOC) in water or wastewater. The probe utilizes patent-pending technology to provide superior measurement performance across multiple wavelengths of light using UV LEDs. he probes rugged body is built to withstand harsh environments, with titanium or stainless steel options. Designed to meet the needs of many monitoring applications, the OA series offers multiple path length selections for the desired measurement range.

Features & Benefits

  • Affordable real-time TOC organics monitoring
  • Multiple wavelength sensor uses patent-pending technology for superior measurement performance
  • Robust submersible probe with titanium or stainless steel housing
  • Operator friendly, low maintenance UV LED design
  • Reagent free optical measurements
  • Simple to install and operate

UviTec Benzene Probe 400x200

Are you looking for support or purchase information?

Simple, Plug & Play TOC Monitoring

UviTec's bypass TOC sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or alternatively, from an open-channel using an accessory pumping/cleaning system. The sensor must be connected to a UviTec controller for operation.

EXAMPLE CONFIGURATION

  • UviTec Controller
    For affordable, user friendly operation and control
  • TOC Sensor
    For real-time continuous TOC organics measurement
  • UviTec Clean System
    For low maintenance automatic cleaning

Multiple sensors can be added to UviTec's controllers to expand water quality monitoring capabilities.

Simple to install, easy to operate, no reagents and no waiting for lab results.

Benzene application
Overview
Models & range
Controllers & Accessories
Downloads
Service

Overview

General Specifications:

Characteristics Technical data
Path Length Options 0.5, 1, 2, 4, 10 mm
Parameters TOC, DOC
Range Depends on model selected. Refer to range chart
Units mg/L
Sampling Time 10 seconds
Calibration Factory calibrated. Field adjustment of calibration is possible.
Cleaning Automatic compressed air or pressurized water cleaning with optional Probe Clean System
Self-Diagnostic Detection and diagnosis of internal system fault
Alarms Continuous detection of leaks, lamp output, humidity, temperature and electrical fault
Humidity Control Humidity sensor with desiccant pack
Wavelength Multiple wavelengths
Light Source UV LED
Electrical/Comm. From controller
Pressure Rating 15 PSI
Operating Temp. 0 to 45°C (32 to 113°F)
Housing Material Titanium (Grade 2) or,
Stainless Steel (SS 316
Wetted Materials Titanium, Epoxy, Sapphire, SS 316, Viton (Titanium) or,
Epoxy, Sapphire, SS 316, Viton (Stainless Steel)
Weight 1.5kg (3.31lb)** (Titanium) or,
2.5kg (5.25lb)** (Stainless Steel)
Ingress Protection Type IPX8
Dimensions 15" H x 2.0" Diameter
Warranty 2-year limited warranty (Extended care packages available)

* Technical Specifications are subject to change without notice.

* Operating (water) temperature absolute maximum 55°C (131°F). Instrument performance reduced when operating outside recommended operating range. Contact ABB to verify application.

** Weight does not include cable. Cable weight: 0.70kg (1.55lb).

 
 

Models & range

OA series models include titanium (-X) or stainless steel (-S) TOC probe sensor and 35 feet of communication cable. Controller, mounting kit and cleaning system sold separately.

Measurement ranges are estimations based on previous field data, and may vary based on plant specific details. Full measurement range may be greater than the ranges stated in the table below, although accuracy may be significantly reduced outside these stated ranges.

Please contact ABB for your application specific demands.

MUNICIPAL

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 3500
OA-X2010 / OA-S2010 1 mm 0 - 1750
OA-X2020 / OA-S2020 2 mm 0 - 875
OA-X2040 / OA-S2040 4 mm 0 - 440
OA-X2100 / OA-S2100 10 mm 0 - 175

DAIRY

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 12,500
OA-X2010 / OA-S2010 1 mm 0 - 6250
OA-X2020 / OA-S2020 2 mm 0 - 3125
OA-X2040 / OA-S2040 4 mm 0 - 1560
OA-X2100 / OA-S2100 10 mm 0 - 625

BEVERAGE

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 12,000
OA-X2010 / OA-S2010 1 mm 0 - 6000
OA-X2020 / OA-S2020 2 mm 0 - 3000
OA-X2040 / OA-S2040 4 mm 0 - 1500
OA-X2100 / OA-S2100 10 mm 0 - 600

BREWERY

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 12,000
OA-X2010 / OA-S2010 1 mm 0 - 6000
OA-X2020 / OA-S2020 2 mm 0 - 3000
OA-X2040 / OA-S2040 4 mm 0 - 1500
OA-X2100 / OA-S2100 10 mm 0 - 600

MEAT PROCESSING

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 5000
OA-X2010 / OA-S2010 1 mm 0 - 2500
OA-X2020 / OA-S2020 2 mm 0 - 1250
OA-X2040 / OA-S2040 4 mm 0 - 625
OA-X2100 / OA-S2100 10 mm 0 - 250

PULP AND PAPER

MODEL# PATH LENGTH TOC/DOC (mg/L)
OA-X2005 / OA-S2005 0.5 mm 0 - 1000
OA-X2010 / OA-S2010 1 mm 0 - 500
OA-X2020 / OA-S2020 2 mm 0 - 250
OA-X2040 / OA-S2040 4 mm 0 - 125
OA-X2100 / OA-S2100 10 mm 0 - 50
 

* Stated ranges are approximate, dependent on site and application – contact ABB to confirm model selection

Controllers & Accessories

CONTROLLERS

PRODUCT# NAME DESCRIPTION
S-229005 UviTec Controller Lite Wall mounted controller with 4-line x 20-character back lit LCD display.
Includes modbus RTU (RS485).
S-169000 UviTec Controller Wall mounted controller with 4-line x 20-character back lit LCD display.
Includes modbus RTU (RS485), 1 channel of 4-20 mA out and digital I/O module.
S-11TPC UviTec Controller Pro Wall mounted controller with 12.1” colour LCD touch panel PC interface (PC inside cabinet model).
Includes Modbus RTU and Modbus TCP.
S-11TPCD UviTec  Controller Pro Wall mounted controller with 12.1” colour LCD touch panel PC interface (PC external on door model).
Includes Modbus RTU and Modbus TCP.

ACCESSORIES

PRODUCT# NAME DESCRIPTION
S-228070 Probe Clean System Cleaning valve module requires on-site compressed air or pressured water for automatic probe cleaning
S-228080 Compressed Air System Compressor for air cleaning when compressed air not available on-site
S-219081 Probe Mounting Kit I Provides secure mounting attachment for titanium or stainless steel probe to a tank wall
or open channel wall. No pole included
S-219082 Probe Mounting Kit II Provides secure mounting attachment for titanium or stainless steel probe to a tank wall
or open channel wall. 5’ pole included
S-219083 Probe Mounting Kit III Provides secure mounting attachment for titanium or stainless steel probe to a tank wall
or open channel wall. 10’ pole included
S-229085
Chain Mount Stainless steel chain for mounting probe in open channel

Downloads

Loading documents

Service

ABB offer a full range of services to support you and your processes, including:
  • Contact us

    Submit your inquiry and we will contact you

    Contact us