Detect events rapidly to take early action and improve process control. UviTec UV254 monitoring solutions can provide significant cost savings.
The UviTec UV254 bypass sensor is a cabinet style instrument installed directly on a wall, railing or system backboard. Sample is supplied to the sensor from a pressurized source or from an open-channel using an accessory pump system.
Ideal for open channel or non pressurized monitoring applications, the UviTec UV254 probe is a submersible instrument installed directly in-situ using a pole mounting kit or chain mounting kit.
The portable UviTec UV254 field meter leads the way in portable organics field testing for UVA and UV transmittance (UVT) at 254 nm.
The UviTec UV254 / UVT analyzer provides rapid real-time measurement of organic matter in water or wastewater output as UV254 (cm-1) or UV transmittance / UVT (%).
The UviTec UVT probe provides rapid real-time measurement of ultraviolet transmittance (UVT) in water or wastewater.
(Configurations shown includes probe/sensor, controller and recommended cleaning system)
*Not shown in illustration examples
Pressurized Applications
UviTec Controller (upgrade to Pro* version available)
UviTec UV254 Bypass Sensor
UviTec Clean
UviTec Dual Feed (used to monitor two sample streams or used for intermittent flow installations, note this requires clean water at monitoring location)
Liquid Ai® Data Services
Open Channel Applications
UviTec UV254 Probe
UviTec Probe Clean
Air Compressor (when no compressor air is onsite)
Submit your inquiry and we will contact you